Quick-release couplings for temperature control and thermal management
The advantage of choosing Stäubli: Safety and pollution prevention

Stäubli offers quick-release couplings for supplying the cooling circuits used by the molds in the food processing industry. The temperature control solutions for process machine circuits are equipped with Stäubli's anti-pollution technology that makes it possible to ensure non-spill "clean break" connections/disconnections for the optimized safety of industrial processes and protection of the environment.

RME - Double shutoff

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

RPL - Full flow

DN (mm): from 06 to 12
Maximum allowable pressure PS (bar)*: 10

CBI - Clean-break

DN (mm): from 03 to 25
Maximum allowable pressure PS (bar)*: 50

RMI – Single or double shutoff

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 16

*depending on the model and operating conditions