Multi-coupling systems
The advantage of choosing Stäubli: simultaneous connection of fluid and electrical circuits

Stäubli offers many different combinations for the simultaneous connection of all fluid and electrical circuits. Developed in partnership with industrial companies, Stäubli's multi-coupling systems eliminate any risk of circuit inversion. Depending on the specifications and the constraints of the application, Stäubli is able to design specifically targeted solutions that take account of the requirements of the food processing industry.

CombiTac – Modular connection system

Fluid couplings:
DN from 03 to 08 mm
Electrical contacts:
DN from 0.6 to 12 mm

Max. P up to 15 bar*

*depending on the model and operating conditions