Quick-release couplings for hydraulic circuits
The advantage of choosing Stäubli: performance and optimized flow

Stäubli offers a wide range of quick-release couplings for hydraulic circuits in the food processing industry. These couplings meet the sector's high performance requirements and offer outstanding resistance whatever they are used for: low, medium or high pressure. They guarantee the integrity of the fluids and the working environment, both of which are vital considerations in the food processing sector.

MPX - Non-spill medium pressure

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 315

CBX – Non-spill high pressure

DN (mm): from 03 to 16 
Maximum allowable pressure PS (bar)*: 450

SPX - Non-spill high pressure

DN (mm):  from 06 to 16
Maximum allowable pressure PS (bar)*: 450

SBA - High resistance

DN (mm): from 08 to 15
Maximum allowable pressure PS (bar)*: 450

*depending on the model and operating conditions