Quick-release couplings for filling and draining
The advantage of choosing Stäubli: ergonomic design and respect for the environment

Stäubli offers a dedicated range for filling and draining applications involving the transfer of liquid or pasty fluids. Stäubli's quick-release couplings are perfectly suited for high flow rates in packaging lines. They are not only ergonomic but also ensure human safety, while also guaranteeing respect for the environment.

HCB large diameter

DN (mm): from 40 to 80
Maximum allowable pressure PS (bar)*: 50

HCB – Non spill 316L

DN (mm): from 03 to 20 
Maximum allowable pressure PS (bar)*: 350

RBE – Modular

DN (mm): from 03 to 19
Maximum allowable pressure PS (bar)*: 450

UPA – UPB - Full flow all stainless steel couplings

UPA DN (mm): from 06 to 20
UPB DN (mm): from 25 to 50
Maximum allowable pressure PS (bar)*: 30

*depending on the model and operating conditions