Quick-release couplings for compressed air
The advantage of choosing Stäubli: safety and performance

Stäubli offers a full range of quick-release couplings and accessories for compressed air circuits. The FDA-compliant seals and high-quality materials ensure perfect sealing and an optimum flow. Connection and disconnection are perfectly safe thanks to the anti-hose whip function and corrosion-proofing.

RCS - Safety

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

RBS – Stainless steel

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar)*: 16

RSI - Active safety

DN (mm): from 06 to 11
Maximum allowable pressure PS (bar): 16

HJP – Connection unit

Tube DN (mm): from 8x12 to 11x16 
Maximum allowable pressure PS (bar)*: 10

ETO/ETF – Hose reel

Hoses DN from 8 to 16
Max. P up to 20 bar*

*depending on the model and operating conditions