Stäubli

Stäubli

Quick-release couplings SPF

Picture of SPF
Ø 06 - 09 - 14 - 17 mm

Frequent connections and disconnections of air conditioning systems without refilling the circuits with coolant.

High level of leaktightness

Double sealing barriers for:

  • a large number of connections/disconnections without refilling the circuits with refrigerant,
  • preloading and prolonged storage of air conditionning components.
    Leaktight dust caps to hold this double sealing barrier in disconnected position.

Non-spill, flush face design

Protection of circuits and the environment

  • flush faces easy to clean before connection
  • limited fluid losses
  • reduced operating costs

Considerable gains in maintenance of vehicles and machines

Quick assembly and disassembly of cooling system components not requiring qualified maintenance personnel for draining and refilling with refrigerant.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the SPF couplings in our catalogue.

Click here to download the catalogue.

safety connection
Anti-twisting function of the hose