Content
Quick release couplings for safety refueling HCB 28/L

- Quick release couplings for safety refueling Ø 28 mm
Refueling and fuel logistics for:
- Aircraft refueling vehicles, aircraft auxiliary fueling units, distribution units, collapsible storage tanks and various mobile fueling systems.
- Aircraft refueling vehicles, aircraft auxiliary fueling units, distribution units, collapsible storage tanks and various mobile fueling systems.
- Quick connection of fuel refueling hoses.
- Quick connection of fueling equipment (hose end couplings, nozzles, return lines).
Clean break, non-spill
The clean break non-spill design prevents introduction of air into the circuits at connection and spillage at disconnection.
Reliability over time
Both design and specific quality processes ensure the high reliability of HCB 28/L couplings over time:
- Material traceability and indelible identification
- Individual quality control of operation and tightness
- Delivered with a certificate of conformity
To increase durability, the plug is fitted with a protective sleeve to withstand shocks.
Simple and quick connection
The bayonet system ensures simple and quick locking and completely safe connection:
- Automatic connection
- Can be fitted with a hand operating wheel as an option.
Freedom of movement to the hose
The design of the HCB 28/L gives freedom of movement to the hose and eliminates stress to the hose that may be caused by coupling movement. It is easy to handle as a result of its lightweight aluminum design.
Non-reflecting - electrical conductivity
- A dull surface finish minimizes light reflection.
- For your safety, electrical conductivity is assured between the plug and the socket, eliminating any risk of explosion or electrical arcing.
Hose assemblies
Stäubli also offers hose assemblies with plugs at each end and O-ring sealing.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the HCB 28/L couplings in our catalog.