Safety couplings RCS

RCS picture
Ø 06 - 08 - 11 mm

 

- Quick couplings for all compressed air lines.
- Ring main drops.
- Connecting of air tools, blowguns and air automation equipment.
- Hose extensions.

 

Perfect sealing - a guarantee of economy

Selecting the RCS range of quick release couplings will optimize the tightness of your circuits and reduce energy consumption. You spend less, and you contribute to sustainable development.

Fine-tuned technology - a guarantee of safety

  • Anti-hose whip safety system: No risk of dangerous hose whip under pressure (ISO 4414 standard). 
  • Connection plugs: ISO 6150 series C standard.
  • Excellent pressure resistance.

Socket, rotating version

360° of freedom, performance and maneuverability.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the RCS couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com