Content
Safety quick couplings AQR

- AQR 06 - 08 - 11 - 19
- Quick connection for breathing air network tapping (Ø 08 - 11 - 19)
- Connection of high flow equipment: distribution units, mobile trolleys, filter units (Ø 08 - 11 - 19)
- Secure connection for breathing air supply to personal protective equipment (masks, half suits and ventilated suits) (Ø 06)
Quick and automatic connections
Anti hose whip safety
On disconnection, the operator is exposed to the dangerous ejection of the flexible tubing due to pressurized compressed air. For this reason, AQR 08 and AQR 11 couplings are equipped with anti hose whip technology.
Secure connection
Mechanical coding for enhanced safety: The AQR range is specifically designed to prevent any accidental connection with other couplings.
Having direct connection between the protective equipment and the breathing air supply, the AQR 06/DM is equipped with a safety device that prevents any untimely disconnection. The coupling can only be disconnected after performing two distinct actions.
Options
- Handiness, thanks to the raised push button (AQR08).
- For enhanced sealing and safety, AQR 06/DM and AQR 08 couplings are equipped with a cap to protect against impact and external pollution.
- A safety padlock is available for AQR 11 couplings.
- In order to provide optimal accessibility, the AQR 08 is offered with an optional orientable button.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of AQR couplings in our catalog.