LAK quick release couplings

Picture of a LAK
LAK
  • Used in automotive plants as well as general industry paint booths and paint/paint repair areas.
  • For water based paint, solvent based paint and adhesive applications.
  • Quick release couplings specifically designed for direct connection on electrostatic and non-electrostatic low pressure spray guns.
  • Also used on circulating and non-circulating paint systems. Suitable for paint guns with paint pots attached.

Durable sealing system

The large, smooth surface area of the plugs prevents seal damage, even with frequent connection and disconnection.

Lightweight and durable

Ease of connection/disconnection and ease of handling

Push in to connect.
Press the push button to disconnect.
Can be operated with gloves on.

Drip-proof plug

4 x 1.5 mm oval capillary openings at the end of the plug prevent the paint from dripping when disconnected.

No cross-connection

The paint line cannot be cross-connected into a compressed air line or vice versa.

Technical specifications

Type

LAK

Nominal diameter (mm)

4

Max. working pressure (bar)

60

Shutoff

simple

Construction

LAK/IP
Stainless steel

LAK
Aluminum socket body with stainless steel inserts.
Plug has stainless steel hardened and polished surface.

 

 

Seals

LAK/IP
Teflon
PVDF (option)

LAK
Teflon

 

 

http://www.staubli.com