Content
QUICK-RELEASE COUPLINGS LAK

- LAK
Used in automotive plants and general industry paint booth and paint and paint repair areas.
For water base paint, solvent base paint and adhesive applications.
Quick release couplings are specifically designed for direct connection on electrostatic or non-elecrostatic, low pressure spray guns.
Also used on both circulating and non-circulating paint systems. Suitable for paint guns with paint pots attached.
Durable sealing system
The large smooth surface finish area on the plug prevents seal damage even with frequent connection and disconnection.
Light-weight and durable
Ease of connection / disconnection and ease of handling
Push-in, to connect.
Press the push button to disconnect.
Can be operated with gloves on.
Drip proof plug
4 x 1,5 mm oval capilary openings at the end of the plug prevents the paint from dripping when disconnect.
No cross connection possible
The paint line cannot be cross conencted into a compressed air line or vice versa.
Technical characteristics
Type | LAK |
Nominal diameter (mm) | 4 |
Max. working pressure (bar) | 60 |
Shut-off | simple |
Construction
LAK / IP
stainless steel
LAK
aluminium socket body with stainless steel inserts
plug stainless steel hardened and polished surface
Seals
LAK / IP
Teflon
PVDF (option)
LAK
Teflon