Single/double shutoff quick couplings RMI

RMI
Ø 06 - 09 - 12 - 16 - 20 - 25 - 37 mm

Moulding applications:
Mold temperature control lines on thermoplastic injection molding and die casting equipment.

General industry:
Water cooling circuits on welding machines and many other machine applications; cleaning and washing water on machine tools.

A wide range

The RMI range includes 7 nominal bores from 6  to 37 mm to cover all of your applications.

Minimum pressure drop

The shutoff valve design provides optimum flow with minimum pressure drop. This coupling comes in either:      

  • Single shutoff
  • Double shutoff

Excellent flow/size ratio

With an excellent flow/size ratio, RMI couplings offer an extremely compact design for optimal flow.

Safe and quick locking

Connection and disconnection is easy and quick with a long, knurled pull-back sleeve for easier handling. According to the coupling size, 6, 8, 10 or 12 balls provide safe and reliable locking.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the RMI couplings in our catalog.

 

Click here to download the catalog.

http://www.staubli.com