Quick-release couplings MPX

MPX
  • Medium-pressure hydraulics
  • Quick connection of lines, ensuring safety, high performance, no contamination of hydraulic circuits and no pollution of the environment
  • For many hydraulic applications, including connections to machinery, injection molding machinery and core pulling circuits

Non-spill, flush face

The MPX prevents the introduction of air into the hydraulic circuits while assuring no pollution of the working area. Prior to connection, the flush faces may be easily wiped to prevent contamination of the circuits.

Automatic connection

Automatic connection is achieved simply by pushing the plug into the socket.

Safety locking feature

A safety pin prevents accidental pulling back of the sleeve. To activate this safety feature a simple rotation of the sleeve after connection is required.

High tolerance of temperature and hydraulic fluid compatibility

MPX couplings are equipped with fluorocarbon (FPM) seals as standard, providing:

  • Compatibility with the majority of hydraulic fluids 
  • Wide range of operating temperatures

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the MPX couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com