Content
Quick-release couplings MPX
- Medium pressure hydraulics
- Quick connection of lines ensuring: no contamination of hydraulic circuits and no pollution of environment, high performance, safety
- For many hydraulic applications including: connections to machinery, injection moulding machinery, core pulling circuits
Non spill, flush-face
The MPX avoids the introduction of air into the hydraulic circuits whilst assuring no pollution of the working area. Prior to connection the flush faces may be easily wiped to prevent contamination of the circuits.
Automatic connection
Automatic connection is achieved simply by pushing the plug into the socket.
Safety locking feature
A safety pin prevents accidental pulling back of the sleeve. To activate this safety feature a simple rotation of the sleeve after connection is required.
High tolerance to temperature and hydraulic fluid compatibility
The MPX couplings are equipped with Fluorocarbon (FPM) seals as standard giving:
- compatibility with the majority of hydraulic fluids
- wide range of operating temperatures.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the MPX couplings in our catalogue.