Stäubli

Stäubli

Quick-release couplings CBX

CBX
Ø 03 - 06 - 09 - 12 mm
  • mineral or synthetic oil
  • lubricating oil

Non-spill flat-faced design

Spill-free to ensure operator safety

  • no discharge and no work place contamination.
  • protection for tools and production.

Flat faces to guarantee the integrity of fluids

  • no pollution enters your circuits.

Push, it’s connected

Automatic locking CBXs give you ever easier handling.

A concept that is especially suitable for:

  • blind connections.
  • repeated connections.

Compact design

Especially suitable for difficult access situations.

Excellent mechanical strength

The robust construction with long plug guiding in the socket, in the connected position provides the CBX with great strength to withstand high mechanical stresses (vibrations, oscillations, etc).

Efficiency

Maximum flow in the smallest size.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the CBX couplings in our catalogue.

 

Click here to download the catalogue.