Full flow quick couplings RPL

RPL
Ø 06 - 08 - 12 mm
  • Hot and cold water circuits
  • Temperature control of molds on injection presses 

 

Ensure safety and guarantee performance right down the line.

Easy circuit identification

Thanks to the identification of sockets and plugs by colored rings, circuit identification is quick and easy. The rings can also serve to number the circuits (on the socket side).

Safe locking, quickly checked

With a strengthened locking system, the security of the circuits is more reliable.
 
The locked position is instantly visible by the colored ring on the socket.

3 diameters to support your production

The RPL range, with its clear bore, combines excellent flow with compact design.  
RPL connectors come in 3 sizes and cover all flow volumes required for mold temperature control.

Ease of connection and disconnection

Since the knurled locking ring makes it easier to grip the plug, connection and disconnection can be done with one hand, and in record time.

Extensions and bridge pieces to rationalize your mold setup

Completely recessed mounting

On both new and retrofit molds it is possible to mount the RPL flush with the mold surface in order to prevent any damage during transport and storage.

More information in the complete catalog

Discover all the advantages, technical features and part-numbers of the RPL couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com