Content
Quick-release couplings RMI

- Ø 06 - 09 - 12 - 16 - 20 - 25 - 37 mm
- Moulding application:
Mold temperature control lines on thermoplastic injection moulding and die casting equipment. - General industry:
Water cooling circuits on welding machines and many other machine applications, cleaning and washing water on machine tools.
A wide range
The RMI range includes 7 nominal bores from 6 to 37 mm to cover all of your applications.
Minimum pressure drop
Shut-off valve design provides an optimum flow with minimum pressure drop. This coupling comes either:
- Single shut-off
- Double shut-off
An excellent flow/size ratio
With an excellent flow/size ratio, RMI couplings offer an extremely compact design for optimal flow.
Safe and quick locking
Connection and disconnection is easy and quick with a long, knurled, pull-back sleeve for easier handling. According to the coupling size, 6, 8, 10 or 12 balls provide a safe and reliable locking.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the RMI couplings in our catalogue.