Content
Heavy duty quick coupling BPX 37

- Ø 37 mm
Connection and disconnection of high flow supply lines for:
- Hot or cold water and temperature control
- Water + glycol
- Heat transfer oils
- Low pressure hydraulic circuits
Efficiency
The BPX quick-release couplings ensures a very high flow with a minimum pressure drop within minimum outside dimensions.
Robust and quick locking system
Through quick screw locking system: no jamming, no risk of blocking or of accidental disconnection.
Easy to operate
- The pre-guiding of the plug into the socket eases the connection of large diameter hoses.
- The choice of the surface treatment ensures an important reduction of the connection forces.
Visual control locking
- Visual identification of the connected position. Once the locking sleeve covers the ring, the circuit is fully connected and the valves opened.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the BPX couplings in our catalogue.