Content
Non-scratch safety couplings ERS

- Ø 06 - 08 mm
- Connecting of air tools, blowguns and air automation equipment.
- Paint and body shop.
- Automotive and aircraft assembly lines.
- Any type of industry in contact with finished products
(i.e. furniture, appliances, computers, cars).
Non-scratch finished surfaces
Perfect single-cylinder construction of high impact composite with no external metallic parts. Special non-scratching clamping system including stress relief.
Fine-tuned technology - a guarantee of safety
- Anti-hose whip safety system: No risk of dangerous hose whip under pressure (ISO 4414 standard).
- Connection plugs: ISO 6150 series C standard.
- Excellent pressure resistance.
Lightweight
The 6 mm coupling weighs only 125 g, and the 8 mm coupling only 140 g. This characteristic, highly appreciated by assembly line operators, helps prevent carpal tunnel problems.
Fully automatic
Thanks to a patented safety push-button, the couplings can be connected and disconnected with one hand for quick and effortless changing.
Long lasting air-tightness
Firm embedding of plug into socket and a long guide path for the connecting plug on hardened and ground bearing surfaces provide long life and reliable air-tightness.
Technical specifications
Type | ERS 06 | ERS 08 |
Flow Ø (mm) | 5.5 | 8 |
Max. working pressure (bar) | 12 | 10 |
Shut-off | Single | Single |
Construction
- Body in polyamide
- Protector spring in polyamide resin