Content
Compressed air connection solutions for automotive
Stäubli offers a complete range of connection solutions for compressed air. Our quick release couplings, ideal for use with pneumatic tools or on the final assembly line, guarantee safe handling and optimum efficiency.
RSI - Active safety
Ø 06 - 08 - 11 mm
Max. P.: 16 bar
NSI - Non-scratch safety
Ø 06 - 08 mm
Max P.: 12 bar
HJP - Polyurethane connection unit
Ø 8x12 - 9x13 - 11x16 mm
Max. P.: 10 bar
HJP - Polyurethane blowing unit
Ø 5x8 - 6,5x10 mm
Max. P.: 10 bar
Complete connection solutions
A full range of compressed air solutions.