Tool maintenance stations

With Stäubli's multifunctional tool maintenance station, all functions and components of your tools can be inspected under optimal conditions, allowing you to optimize maintenance efficiency while improving production quality and safety standards.

Applications

  • Separation and rotation of tools and tool halves
  • Tool maintenance and protection outside the machine
  • Function test of core pullers and the ejector system
  • Tests of water circuits
  • Heating of individual/all circuits

Technical data

  • Tool weight up to 130 t
  • Closing and opening forces tailored to customer requirements
  • Tool dimensions and installed height tailored to customer requirements
  • Ideal ergonomic working height
  • Both plates can be moved axially; one plate has a 90° swivel (nozzle side)

Options

  • Ejector unit with automatic ejector coupling
  • Second plate with swivel (ejector side)
  • Mechanical, hydraulic or magnetic clamping system
  • Media transfer with single or multi-couplings, manual or automatic
  • Operated from WLAN touch panel