Inhalt
CSS carpet software system
Carpet patterns can be created, edited and optimally placed on the weaving machine with the CSS carpet software system.
All data can be transferred online by means of a network.
Production parameters and software updates can be transferred and the settings of the machine can be optimized.
CSS JacquART Designer

- CSS JacquART Designer
The CSS JacquART Designer program has been developed specially for carpet designers. Versatile creative and technical drawing functions support the artist to create designs in many different styles.
Color & Print Manager

- Color & Print Manager
Getting the colours in your printed designs to match the colours of your yarn is always a problem. Two monitors or two printers are never the same. But CSS has the solution for this. Select the colours from the colour catalogue (generated by the program), printed on your own printer, and there will be no more surprises.
Do you want to print your design on a large scale? No problem: the program allows you to print the design divided over multiple pages.
CSS Carpet Weaver

- CSS Carpet Weaver
The CSS Carpet Weaver program can handle any kind of weave structure, reduce "mixed contours" to the absolute minimum; it is compatible with all current CAD/CAM systems on the market.
CSS offers full support in finding the optimal solution for your specific weave type. Are special weave structures required or do you have problems with yarn breakage, loops on the back of the carpet or "mixed contours"? CSS may have the solution for you.
CSS Weave Editor

- CSS Weave Editor
The CSS Carpet Weaver program offers a standard package of weave structures. If you want more, you can ask CSS to create custom-made structures for you. Or you can make them yourself with the CSS Weave Editor. If the loom can do it, it can be programmed.
The CSS Weave Editor includes the CSS Binding Analyzer. This program helps to display and analyze the weave structures on screen.
CSS Loom Manager

- CSS Loom Manager
Working with the CSS Loom Manager saves time, reduces the material waste to a minimum and increases the total efficiency of your looms.
Weave plans (also called jobs, schedules or compositions) can be copied to the loom directly via network. No more time-consuming file transfer via diskettes. CSS can supply complete network systems for all your looms. All different types of electronic Jacquards can be integrated in one network.
This program is used only in combination with the CSS Carpet Weaver program and is just as easy to use.
CSS LoomStat

- CSS LoomStat
The CSS LoomStat program monitors the status of all looms in the production network, and generates reports of efficiency, monthly production, etc.
The program consists of two main parts: Loom Status and Loom Statistics.
For more informations about the several design programms, please visit the hompage of www.css-germany.com.