Inhalt
Technical characteristics
Type | SPT 05 | SPT 08 | SPT 12 | SPT 12 RR |
Nominal diameter (mm) | 05 | 10 | 12 | 12 |
Max. working pressure* (bar) | 12 | 12 | 12 | 12 |
Weight socket + plug (g) | 41 | 80 | 260 | 295 |
Cross section (mm2) | 19,6 | 50,2 | 113 | 113 |
Shut-off system | double | double | double | double |
Option break-away | yes | yes | - | - |
* for other conditions of use (pressure, temperature, fluid...) please consult STÄUBLI
Construction
- High strength aluminium
Seals
- Fluorocarbon (FPM)
- Fluorosilicon (FQM)
Select your couplings:
Motorbike | Car | |
safety break-away | SPT 05 | SPT 08 |
fuel connection | SPT 05 | SPT 08 |
fuel sampling | - | SPT 08 |
refuelling | - | SPT 12 |
rallye raid | - | SPT 12 RR |