Stäubli

Stäubli

Technical characteristics

Type

SPH/BA 03

SPH/BA 05

SPH/BA 08

Flow diameter (mm)

3

5

8

Cross section (mm2)

7

19,6

50

Max. operating pressure* (bar)

aluminium

titanium

aluminium

titanium

aluminium

200

connected position
350
disconnected position
220

160

220

100

Pressure recommended for
the connection and
disconnection (bar)
compensating system required

15

10

3

Loss of fluid with
disconnection  (cm³)

0,002

0,02

0,03

Weight socket + plug (g)

aluminium

titanium

aluminium

titanium

aluminium

23

34

33,5

49

61

Obturation

double

*for other conditions of use (pressure, temperature, fluid...) please consult STÄUBLI

Construction

  • High strength aluminium or main part in titanium.

Seals

CHECK YOUR "O'RING" COMPATIBILITY WITH FLUID IN USE

- Ethylene-propylene (EPDM):

- brake fluid

- Fluorocarbon (FPM):



- oils
- mineral greases
- nitrogen
- gazoline...