NON-SPILL COUPLING SPH/BA

Picture of SPH
SPH

Brake fluids for brake circuits and clutch sytems
Hydraulic fluids
Shock absorber fluids
Lubricating oil
Fuel
Coolants
Compressed nitrogen / air

Non spill connection

The flush face design ensures no air inclusion into the system when connecting as well as no leakage when disconnecting.
This eliminates the need to purge the system and permits the use of pre-filled hoses.

Bayonet locking system

  • Quick and easy :
    to connect, just push and twist
  • Durable and reliable :
    the bayonet locking system is suitable for high vibration applications.

High mechanical resistance

with Titanium version.

Compact and lightweight

SPH/BA is constructed of high strength aluminium material for reduced size and weight.

Optimal flow

The internal valve design ensures maximum flow with a minimum outside diameter.

http://www.staubli.com