Inhalt
Stäubli Advanced Filling system SAF

- FIA approved
- Refuelling during race pit stop and practice round.
Clean-break, non spill design
- prevents any spillage while connecting / disconnecting.
Safe sequential connection
The safety systems prevents any fuel release until the socket is fully connected to the plug.
Once the connection is made, the valve opens and allows fuel to flow until the operating levers are released.
Easy to operate
- Push and keep the two levers down to secure the connection with the plug.
- The socket is equipped with "the dead man principle" function.
Coaxial design
Only one supply / vent hose. Stäubli's advanced design enables safe and efficient fuel filling during pit stop operations.
Bottle versions
- Volume 25 liters.
- Tilted version.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SAF couplings in our catalogue.