Inhalt
Clean-break couplings SPH/BA

- Ø 03 - 05 - 08 - 12 - 16 mm
- Shock absorber, brake and hydraulic lines
- Lubricating and coolants
High resistance
- Blue or green, the titaniums versions are particularly robust.
- The bayonet locking ensures the resistance to the important vibrations.
Lightness
- From only 23 g with the red or yellow aluminium versions.
Non-drip, clean-break
The flush face design ensures no air inclusion into the system when connecting as well as no leakage when disconnecting.
This eliminates the need to purge the system and permits the use of pre-filled hoses.
Quick and easy
- Just push and twist to make secure connection with the bayonet locking system.
Complete range
- 2 constructions and 2 types of seals according to your fluids and applications.
- 4 colours for an easy identification of your circuits.
Optimal flow
The internal valve design ensures maximum flow with a minimum outside diameter.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPH/BA couplings in our catalogue.