Compact clean-break couplings CBR 02

CBR
  • Hydraulic lines connection
  • Brake lines connections
  • Bleed of hydraulic lines
  • Bleed of break lines, calipers, clutches
  • Nitrogen recharging of dampers

Compactness and reliability

  • The CBR 02 features a very compact and light weight design.
  • High resistance locking system suitable for the strong mechanical forces during race conditions.

Clean-break, non-spill design

The clean-break, non-spill design prevents any spillage while connecting / disconnecting. This eliminates the need to purge the systems and permits the use of pre-filled hoses.


 

 

 

High pressure resistant

It's titanium construction gives the CBR 02 excellent to high pressures.

Quick and easy

To connect, just push and twist with the bayonet locking system.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the CBR couplings in our catalogue.


Click here to download the catalogue.

http://www.staubli.com