Stäubli

Stäubli

Technical characteristics

Type

CBR 02

max. working pressure (bar)

300

Weight (g)
- socket DASH 2
- socket DASH 3
- plug UNF 5/16 - 24"
- plug UNF 3/8 - 24"
- plug M 10x1
- plug M 8x1
- cap


10,9
11,8
3,8
4,8
5,3
3,8
3,5

Shut-off

double

Construction

  • plug: titanium
  • socket: titanium with green or blue locking rings
  • plug caps in titanium with green or blue anodised aluminium indicator
  • seals in fluorocarbon (JV) or ethylene-propylene (JE)