Stäubli

Stäubli

Quick-release couplings ADS for Nuclear

ADS
Ø 11 mm
  • Connection points for large flexible hoses with inside diameters
  • Supply of large air tools.

Total operating safety

At connection:
The connection zone is isolated of the pressurised circuit for a connection "without pressure" and in perfect safety.

At the opening circuit and in operation:
A safety device makes it impossible to pull the outer control sleeve, and then to open the circuit if the plug is not connected.
Pull the outer sleeve: the compressed air passes directly, under full bore conditions.
In connected position, the sleeve recovers the button and eliminates the possibilty of accidental disconnection.

At disconnection:
The anti-hose whip safety avoids any risk of violent hose ejection under pressure.
Compliance with ISO 4414 standard.

High flow

High performance for optimised productivity ADS couplings are designed for direct air flow under full bore conditions: the result is an optimal flow/pressure drop factor.

 

Perfect tightness

Dedicated to high flow circuits, ADS couplings play an active role in the efficiency of your compressed air installations.

  • The internal design and the materials chosen guarantee a perfect and long lasting tightness.
  • ADS couplings are individually tested for operation and tightness.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the ADS couplings in our catalogue.

Click here to download the catalogue.