CS8C HP controller for TX200 heavy payload robot series

Features

Benefits

Ethernet, field bus, digital inputs/outputs, serial connections

Open architecture

Easy to install anywhere
IP54 class industrial version

Compactness

All connections on front panel

Accessibility

100% digital technology

Reliability

Technical specifications

Model

CS8C HP

Dimensions: H x L x D

1040 x 600 x 860 mm

Protection class

IP54

Memory capacity

64 MB RAM (min.)

Memory storage

128 MB (min.) flash disk and USB port

System/programming language

VAL3 (multitask interpreted language)

Communication

RS232/422 serial link -
Ethernet Modbus server

Inputs /Outputs (I/O)

16/16 digital inputs/outputs and/or 32/32 digital inputs/outputs (optional)

Field bus

DeviceNet, Profibus, CANopen, Modbus, ProfiNet

Weight

140 kg

Stäubli arm

TX200, TX340 SH

http://www.staubli.com