Obsah
SP1 manual robot control pendant

- SP1 control panel
With the SP1 control pendant, the power of Stäubli robotics is literally at your fingertips. This unique, all-in-one terminal combines lightweight design (only 700 grams), smart ergonomics (for left- or right-handed users) and robustness to deliver advantages in all environments.
Features and benefits
Amazingly easy to use and low maintenance, the SP1 control pendant features built-in programming, maintenance and supervision. An array of safety functions, including 3-position dead-man control and presence detection, help keep your operations secure from unauthorized users and tampering.