Obsah
RX60 paint robot

- RX60 paint robot
The RX60 paint series makes the difference, thanks to better process control via PaintiXen Advanced Control Software, which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory, high flexibility, allowing the management of parts of complex/multiple sizes, and increased throughput.
Features | Benefits |
Enclosed structure | Well suited for painting applications, meeting CE ATEX (Europe) and FM (USA) requirements. Arm protection by pressurizing air inside aluminum casting. |
Rigid structure | Better dynamic performance, precision and trajectory repeatability for time and product savings. |
Multiple mounting configurations | Adaptability and flexibility of cell design, allowing mounting on any type of assembly line or machine: floor or ceiling, depending on model. |
Large work envelope | Optimum use of the work area. |
Compact footprint | Easy integration, smaller support structures, reduction of paint booth sizes. |
Primary characteristics
Model | RX60 paint | RX60L paint |
Degrees of freedom | 6 | 6 |
Nominal load capacity | 2.5 kg | 1.5 kg |
Maximum load capacity * | 10 kg | 6 kg |
Reach | 665 mm | 865 mm |
Repeatability |
| ±0.033 mm |
Category/ code | II 2G D, EEx p ia or EEx pem ib IP65 | |
Working areas |
| |
Arm mounting options | Floor/ceiling | |
Stäubli CS8 series controller | ||
* With specific configuration. Please consult Stäubli.

- CE

- EX