Obsah
TS80 SCARA robot

- TS80 SCARA robot
Offering a greater reach of 800 mm, the 4-axis TS80 features unique benefits to fit in all environments, providing the best possible process quality and increased productivity.
TS80 SCARA robot primary features and benefits
High speed

- Consistently reliable at up to 100 picks per minute (ppm).
High payload capacity

- Standard 25 mm diameter quill enables the TS60 to carry a heavy payload while maintaining high speed.
Multiple attachment methods

- Floor or wall mounting options offer more adaptability and flexibility in robot integration.
Multiple user connections

- Electrical, pneumatic and input/output connections are available on the forearm as well as on the tool flange.
Solid protection

- IP54-rated angled connector plate design and bellows provide optimum protection against dust and liquids.
Large work envelope

- 200 or 400 mm stroke versions enable high work volumes.
TS80 SCARA robot specifications
Model | TS80 |
Degrees of freedom | 4 |
Maximum load capacity * | 8 kg |
Nominal load capacity | 2 kg |
Reach | 800 mm |
Repeatability | ±0.01 mm |
Stroke | 200 or 400 mm |
Protection class (with bellows) | IP54 |
Attachment methods | Floor or wall |
Stäubli CS8 series controller |
* With specific configuration. Contact us for details.