Obsah
Fleet nozzles CMV08

- TÜV certified - ISO 14469
- Designed for time fill (or fast fill), public or private use.
- Specially recommended for fleet applications (refueling of heavy or light duty vehicles).
High flow capability
Automatic
Automatic one-hand operation, push to connect.
Revolutionary locking mechanism using independent fingers
- No receptacle deformation due to the large surface area of contact between each finger and the receptacle.
- Locking safety: Audible "click" indicates that the nozzle is properly connected, allowing safe vehicle refueling.
Keying system
Prevents a higher pressure nozzle from connecting to a lower pressure receptacle.
Color coded for service pressure
Instant identification:
- Blue: 200 bar
- Yellow: 250 bar
Cycle tested to withstand more than 100,000 connections
Can be used with any type of vehicle that has an NGV 1 receptacle.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.


