Clean-break quick release couplings SPI for hydraulic connections

  • Hydraulic brake circuits
  • Hydraulic tilting circuits
  • Brake calipers
  • Pressure accumulators
  • Hydraulic pressure unit

Non-spill, flat faces

No loss of liquid on disconnection.

Long guiding of plug into the socket

Assures constant tightness, even under severe conditions of use.

Safe locking

Quick and safe locking with a large number of locking balls for high strength under severe conditions (vibrations, oscillations).

Protected sealing and locking

Chloroprene protection prevents any penetration of external agents such as water and dust.

Easy to handle

Ergonomic locking sleeve for excellent grip, even with gloves.

Multi-connections

Enables quick connection and disconnection of hydraulic tilting systems.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPI couplings in our catalog.

Click here to download the catalog

http://www.staubli.com