Obsah
Non-spill, high-pressure HPX quick couplings

- Ø 08 - 12 - 20 - 25 - 33 mm
Specially designed for high-pressure pulsating or vibrating hydraulic lines.
- Road-building equipment: hydraulic-driven machinery, quick tool changes, moles
- Aeronautics: test benches, endurance testing, launch pads and launch platforms
- Defense
- Automotive: aluminum die casting, foundry tools
- Mechanical construction: cutting, punching, tube bending, deformation, forming and hydroforming
- Steel industry: rolling mills
Non-spill, flush face design
With non-spill, flush faces, the HPX connector prevents the introduction of air into the circuits and any contamination of the working area.
Heavy-duty locking mechanism
The connection is secured by a robust screw-type locking mechanism with trapezoidal thread.
Secured connection
A safe claw locking mechanism prevents accidental disconnection due to mechanical or vibration forces.
Easy connection
The pre-guiding system of the plug into the socket eases the connection of hydraulic hoses.
Protective seals
- A sealing barrier protects the main seal from dirt.
- Socket and plug are supplied with dust caps.
- The retractable locking sleeve (HPX 08 to HPX 25) and flush face design facilitate effective cleaning before coupling.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of HPX couplings in our catalog.
Click here to download the catalog.