Obsah
Hydraulic couplings SBA
- Connection of hydraulic components on static and dynamic test benches
- Connection of pumps, cylinders and directional control valves
The anti-pollution generation
A design that eliminates residual dead internal volume:
- Prevents a specific volume of oil from being released at every uncoupling operation
- Prevents the introduction of the same specific volume of air at every coupling operation
Connection under residual pressure
Lowering of the residual pressure by a central relief valve built into the socket valve or the plug valve. Automatic opening of this valve releases the volume of oil necessary for the backward movement of the valve.
Automatic operation
Coupling and uncoupling in one movement, one-handed.
Instant visual circuit identification
Fast circuit identification by colored rings:
- Colorless
- Blue
- Red
Reduced pressure drop
The circuit is specifically designed to allow direct flow of the fluid stream without breaking the stream and without any turbulence. The resulting pressure drops are very small.
More information in the complete catalogue
Discover all the advantages, technical features and part numbers of SBA couplings in our catalog.