Obsah
Refueling nozzle LPG
Designed for refueling vehicles with autogas:
- Private vehicles
- Light vehicles
- Lifting trucks
- Delivery vehicles
Complies with PED 97/23/EC. Dedicated to refueling autogas vehicles equipped with filling units according to EN 13760. Incorporation according to ATEX 94/9/EC.
Safety and comfort
Flush face non-spill design for connection and disconnection without leakage. No risk of burn due to gas venting.
Total safety of operation
The sequential principle of connection prohibits any handling errors:
- No venting of gas if the nozzle is not connected on the filling unit.
- No possible gas flow if the nozzle is not connected correctly.
- No possibility of partial locking.
- Automatic unlocking when the lever is released.
Integrated safety
Fully automatic
- Audible “click” at the connection of the nozzle onto the filling unit.
- Automatic locking and opening of the circuit when pulling on the lever.
Simple to use
As easy to handle as a "gasoline" nozzle:
- Place the nozzle on the filling unit and pull the lever.
- Lightweight: The nozzle weighs only 1.5 kg.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the GPV 14 in our catalog.