Quick couplings for filling and draining
A range of couplings, from full flow to clean-break

With an emphasis on safe handling and environmental friendliness, Stäubli offers quick coupling systems for filling and draining connections to meet the needs of numerous industries including automotive, motorsports, chemical and more. Featuring high flow rates for quick filling, our couplings are also an excellent choice for applications such as unloading wagons, cisterns and tanks, as well as filling and draining drums.

HCB

HCB - Large diameter

Ø 40 - 50 - 80 mm
Max. P.: 50 bar

SPM for motorsports

Ø 08 - 12 mm
Max. P.: 8 bar

DMR for motorsports - Full flow

Ø 06 - 10 - 17 - 25 - 32 - 37 mm
Max. P.: 30 bar

HCB - Non-spill 316L

Ø 03 - 05 - 08 - 16 mm
Max. P.: 300 bar

RBE

RBE - Modular

Ø 03 - 06 - 08 - 11 - 19 mm
Max. P. : 450 bar