Obsah
Full flow quick release couplings for motorsports DMR
- Internal fuel cell connections
- Connection of degassing box
- Water cooling circuits
Secure locking
- High resistance materials
- Bayonet locking with 3 pins
- Prevents accidental disconnection
Easy to connect
Ease of design allows a simple push to connect.
Full flow
The valve-free design of the complete DMR range ensures uninterrupted flow.
Compact and lightweight
Designed for restricted and inaccessible spaces.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the DMR couplings in our catalog.