Obsah
Active safety couplings RSI

- Ø 06 - 08 - 11 mm
Stäubli invents 3-in-1 active safety against the risk of violent hose ejection under pressure.
Quick couplings for all compressed air circuits:
- Spurs on pipework
- Fittings on extension hoses
- Pneumatic tool connectors
- Air guns and automatic systems on machines
Fully automatic
Simply pressing the button once starts a fully automatic disconnection process:
- Closure of the upstream compressed air circuit
- Decompression of the downstream circuit
- Automatic disconnection of the plug as soon as the pressure is low enough.
Get the Flash Player to see this animation/video.
Rotating button
Swiveling version
- Flexibility of use, thanks to the lightness of the materials and the ball bearings
- Effortless operation, even under pressure: Reduction in musculoskeletal disorders.
The swivel function is an integral part of the socket and ensures all aspects of performance: Flow, tightness, etc.
More information in the complete catalog.
Discover all the advantages, technical features and part numbers of the RSI couplings in our catalog.