Quick release couplings and accessories for compressed air: Superior safety and performance

Stäubli's comprehensive line of connection solutions for compressed air offers a number of distinct advantages. High quality materials deliver optimum connector performance and tightness that you can rely on, along with high guaranteed flow rate in all compressed air circuits. Safety is of utmost importance, and integral to our product design at all levels - during connection, operation and disconnection. Our couplings also minimize stress on the operator, thanks to ergonomic design and lightweight materials.

MCR

MCR - Micro

Ø 2 mm
Max. P.: 10  bar

MRA

MRA - Mini

Ø 04 mm
Max. P.: 15 bar

RCS - Safety

Ø 06 - 08 - 11 mm
Max. P.: 16 bar

RSI - Active safety

Ø 06 - 08 - 11 mm
Max. P.: 16 bar

ADS - High flow safety

Ø 11 - 19 mm
Max. P.: 15 bar

HJP - Coiled hose unit

Ø 8x12 - 9x13 - 11x16 mm
Max. P.: 10 bar

STA - Blowgun

Consumption at 6 bar:
27 - 12 - 13 - 15 Nm³/H
Max. noise level: 90 dBA

HJP (blowing unit)

HJP - Blowing unit

Ø  5x8 - 6,5x10 mm
Max. P.: 10 bar

ADS for nuclear

Ø 11 mm
Max. P.: 15 bar

GPL

GPL for railway

Ø 15 - 20 - 25 - 33 mm
Max. P.: 10 bar 

SPI/OS for railway

Ø 06 - 09 mm
Max. P.: 10 bar

RTD for railway

Ø 11 - 19 mm
Max. P.: 10 bar 

Hose assemblies for railway

Flexible hoses equipped with quick couplings.