Obsah
Multi-couplings SPC
- Centralized supply of hydraulic control of valve gate cylinders and closure of sequential injection nozzles on hot channels
- 2 coupling sizes
- Up to 8 inlets/8 outlets on one system
Very short response time for hydraulic control circuits
For easier and optimized control of opening and closing of sequential injection nozzles:
- Up to 8 l/min flow per socket
- Nozzle opening time: 0.15 s
(value for information only for a 19.5 cm3 nozzle)
Circuit connections
Circuit connections made via rigid tube on the side or directly to the underside of the fixed plate
Clean break design connections
- No spillage of oil into the mold at disconnection
- No ingress of air into the hydraulic circuits at connection
Foolproof connections
- No connection error possible: coupling in one single position
- Foolproof keying system available to prevent any cross-connection in the event of the use of several plates on the same mold
- Proximity switch available on both models
Very quick and efficient locking
- Safe and fast connections and disconnections with a simple rotation of the control lever
- Robust locking system
Compact design
- 0 interface for a reduced space envelope
- Sockets installed in pockets to reduce space requirements to a minimum
Robust construction
All components are completely built-in (plugs, sockets and locking systems) to prevent any risk of damage when handled.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of SPC multi-couplings in our catalog.