Obsah
Customized multi-coupling systems
A precise specification datasheet is established with you to define all parameters of your application:
- Type of fluid
- Pressure
- Temperature
- Flow
- Type of valving (single shut-off, double shut-off or unvalved)
- Type of fitting
- Non-spill requirements
- Electrical connector requirements:
amperage, voltage, number of pins - Consideration of environmental constraints such as:
temperature, particular climatic conditions, marine environment - Frequency of connection/disconnection
- Space envelope available
Time-saving
Quick and simultaneous connection of all services: pneumatics, liquids, gases, hydraulics and electric
Safety
- Connection in one position only: no possibility of mistakes caused by circuit inversion
- Automatic locking of plates
- Seals suited to the fluid and to the application
Reliability
Our multi-couplings are designed for a large number of connections and disconnections.
Innovation and performance
Our desire to innovate combined with our experience with connections in industrial applications allows us to continually develop our multi-coupling ranges to meet your expectations and new technological requirements.
Personalized design according to your specification data sheet
We design and manufacture complete personalized solutions, based on standard components to meet your specific requirements.
SPH/MA quick-release couplings
-Non-spill design
- No ingress into hydraulic circuits
- No spillage into working area
-Extended range
- Ø 04 - 06 - 08 - 12 - 15 - 20 - 25 - 37 - 50 - 75 mm
Ø 04 to 12 mm on MP version
Excellent flow
HPX/MA high-pressure couplings
- For use on demanding static and dynamic applications, and where the working environment is harsh, such as in hydroforming or the steel industry
- High-pressure, pulsating or vibrating hydraulic lines
RMA/RMP quick-release couplings
Modular design
- Extensive modular range with a considerable number of options
Stepped guiding
High-resistance steel
REA/REP electrical connectors
- Power circuits
- Data circuits
- Control circuits
- Measurement
Modular design
- Wide range of sizes of housings, inserts and number/types of pins
Reliability
- Excellent resistance to temperature and vibration of crimped contacts
Guiding elements
Guiding pins remove any misalignments
- Pre-guiding of the plates to align correctly
- Precise guiding of the plates before coupling connection
Floatability components
Floatability components ensure removal of misalignments:
- Mechanical elastic device (spring or spring washers)
- Elastic device incorporating rubber washers (elastic bushes)
Locking system
According to the type of multi-coupling plate, either manual or automatic, we offer the best-suited locking mechanism – pulling system, screw lock, hydraulic or pneumatic cylinder.
More information in the complete catalog
Discover all the advantages and technical features of our multi-coupling systems in our catalog.