Obsah
Quick-release couplings RBE/V2
for pressure point and levelling tests

- Ø 03 mm
on compressed air circuits for:
- brake panels,
- sirens,
- brake cylinders, etc
Completion of the pressure point and levelling test operations
using one single device and a specific plug.
1rst push: pressure test
- measurement of the signal from the suspension wheel flange by simply connecting a plug fitted with a manometer.
2nd push: levelling test
- isolation of the suspension circuit,
- sending of a calibrated pneumatic signal in the direction of the brake panel.
Safety
The high level of performance, the reliability, the robustness and the proven sealing of our quick-release couplings are important benefits providing an accurate measurement and rapid and effective control of these crucial circuits.
Compact
Reduced overall dimensions.
Time saving
Quick and automatic connections and disconnections.
Easy handling
Connection and disconnection with one hand.
Raised push button especially recommended in the event of difficult access.
Protection against external aggression
Supplied with protective dust caps.
Possibility of Chloroprene protector depending on the installations (inside or outside).
Conformity with standards
ISO 6150 C plug profile.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the RBE/V2 couplings for pressure point and levelling tests in our catalogue.


