Obsah
Clean-break quick-release couplings SPT

- Ø 05 - 08 - 10 - 12 - 17 - 20 - 25 mm
- Cooling of on-board electronic equipment, of engines and transformers
- fill and drain circuits
- circuit bleeding - Fluids: glycol water, heat transfer oils, ester
Non-spill, flat faces
- no lost of liquid on disconnection,
- no introduction of air into the circuits on connection,
making complete circuit bleeding unnecessary.
Reliable locking
- Safe and robust locking with a large number of locking balls
- Perfectly suited to dynamic incidents (e.g. shocks and vibrations).
Light and compact
Couplings made from high performance treated aluminium alloy for light weight.
Optimum flow
Internal design ensures a low pressure drop for an optimum flow in compact overall dimensions.
Protection of cold plates
The optional relief valve, on the socket or plug side, enables the release of pressure of the circuit caused, for example, by a rise in temperature in case of prolonged storage in the sun.
Multi-connections
SPT 10 and SPT 12 available in multi-coupling versions for the simultaneous connection of several circuits.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPT couplings in our catalogue.