Obsah
Complete pneumatic connections

- Full equipped flexible hoses
Full equipped flexible hoses, according to certification
Flexible hoses with or without protection against ballast impacts equipped with GPL, RTD, or SPI/OS quick-release sockets
Safety
Each complete system supplied is submitted to a unit test for function and tightness
Convenience
Secure supply from a single source supplier
Compliance to the certifications
- NF F 11-380 and NF F 16 101
These flexible hoses meet the specific requirements of railway vehicles for SCNF and RATP - DIN 5510
Specifically designed for the Northern Europe markets - AAR
Specifically designed for the USA
We are able to produce other types of complete flexible hoses according to your requirements.