Obsah
Modular connection systems CombiTac
Fast and centralized connection of all your energy circuits for process and maintenance equipment
- Pneumatic
- Cooling fluids
- Industrial vacuum
- Electrical power and signal
- Data transfer
- Fiber optic
Centralized connections for more productivity and better safety
- A single move to connect all the energy circuits of your process equipment
- High-performing guiding and locking systems for safe connections
Foolproof connection
- Single connecting position to eliminate any risk of circuit inversions
2 housing configurations
- Standard housing, manually operated
- Rackable solution for automatic connection
Create your own CombiTac configuration
Because every application deserves an adapted answer, you compose your own CombiTac solution from a complete range of already equipped modules.
RCT module for pneumatic lines
- 2 couplings ID 3 and 6mm
- Up to 4 couplings per module
- Single shut-off system
- For pneumatic and vacuum lines
UCT module for pneumatic lines
- 3 coupling sizes: 4 – 6 – 8 mm
- Up to 4 couplings per module
- Full flow
- For pneumatic and vacuum lines
SCT module for cooling lines
- 3 or 5 mm coupling size
- Up to 4 couplings per module
- Non-spill design
- Double shut-off
- For cooling lines
ECT module for electrical signal and power lines
- Contact Ø from 1 mm to 8 mm
- Up to 26 contacts per module
- Crimped contact
- Up to 600 V
- Up to 125 A
Module for data transfer
- Data transmission CAT 5 and 6, Ethernet IEEE 802.3, Profibus, Profinet, Interbus, CAN bus
- Up to 2 contact carriers of 8 poles per module
- Back-end connection either crimped or with RJ45 connector
More information in the complete catalog
Discover all the advantages, technical features and part numbers of CombiTac in our catalog.