Obsah
Heavy payload robotic tool changers
The tool changer series for heavy duty applications is built around a strong locking unit pneumatically or electrically driven. The modular “satellite” construction provides a very flexible setup and can be configured to fit most applications. Each module supplies a variety of connections for pneumatics, cooling fluid, hydraulic high pressure, electrical power or signal, data bus and material supply.
Modular construction
With the mounting of the different modules onto the locking unit being standardized, you have up to 25 possible combinations to fit your application.
Safe and robust locking unit
The ball locking mechanism ensures a robust and reliable connection of the robot plate with the tool plate in locked position even if pressure is accidentally removed.
- According to model, the unit is pneumatically or electrically driven.
Cooling module
- Clean break technology, preventing any spillage onto the working environment
- Compact design
- High flow couplings
Electrical signal and control module
- Data transfer compatible with Profibus, Ethernet, Firewire, Interbus, CANopen,
- Fiber optic
- Standard wiring for simple applications
- Actor sensor box
- Module with up to 92 contacts
- State-of-the-art contact housing configuration, which offers quick and simple mounting/dismantling of the contacts without uncrimping action on the electrical wire
Electrical power module
- Multilam™ technology from Multi-Contact
- High current capacity
- High resistance to vibration
- Low self-heating
- Voltage up to 630 V
- Up to 200 Amps
- State-of-the-art contact housing configuration, which offers quick and simple mounting/dismantling of the contacts without uncrimping action on the electrical wire
Hydraulic high pressure module
- Compact design completely integrated into the module
- Clean break technology
prevents any spillage onto the working environment - Up to 320 bar
Docking station
- Simple system with a solid single hook or complete solution with bracket
- Interfaced with customer network
- Protective cover to protect component from dirt
Material supply module
Specific material supply modules are available according to the nature of the operation – welding, clinching, gluing, sealing
Technical data
MPS 360 | MPS 630 | |
Payload ( kg) | 360 | 500 |
Max. bending moment (Nm) | 1600 | 5000 |
Max. torsion moment (Nm) | 1600 | 5000 |